??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1-15/16 Inch
Part Number
023197
Part Name
P2B-K-115RE
Weight (approx)
19 lbs
A
2.96 Inch
B
10.00 Inch
C
2.53 Inch
DMIN
7.38 Inch
DMAX
8.44 Inch
E
N/A Inch
Bolt Diameter
5/8 Inch
G
1.29 Inch
H
1.50 Inch
J
6.26 Inch
L
3.44 Inch
M
2.88 Inch
P
6.36 Inch
R
1.20 Inch
S
1.75 Inch
T
.28 Inch
Static Capacity
43000 lbs
Dynamic Capacity
8070 lbs
Rollers/Row No.
17
Rollers/Row Mean Diameter
41
Pitch Diameter
2.709 Inch
End Play
.004-.012 Inch
Collar Setscrews Size
3/8-16*3/4
Collar Setscrew Torque
290
Materials Housing
C.I. ASTM A48 CLASS 30
Materials Cone
4118 CASE CARB.
Materials Cups
4118 CASE CARB.
Materials Retainer
STEEL
Materials Rollers
4118 CASE CARB.
Static Misalignment (+/-)
6.00*
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.